USB 3.0 High Retention Adapter Coupler Panel Mount ECF Flange Style, B Type Female to A Type Female, Chrome Plated Shielded ABS, Silver

Item # ECF504-30-BAS-HR
Availability
240
Price Table
Quantity Price
1 - 24 $20.39
25 - 49 $19.37
50 - 99 $18.35
100 + Call Us
Add to Cart

Description

ECF504-30-BAS-HR USB 3.0 High Retention Adapter Coupler Panel Mount ECF Flange Style is In stock and shipping same day. The L-com B Type Female to A Type Female adapter/coupler allows USB cables to be efficiently passed through a panel or enclosure. These high retention USB 3.0 adapters / couplers ECF504-30-BAS-HR are using an efficient ECF style flange mount design. This USB 3.0 B Type to A Type adapter (coupler) is used to prevent accidental disconnects for critical applications.

The panel mount USB 3.0 adapter ECF504-30-BAS-HR is a high retention, silver coupler with a B type female to an A type female design. built with a shielded, chrome plated housing. This Silver B Type Female to A Type Female Adapter Coupler is rated for USB 3.0. High retention A type jacks provide a mating force of 40N max and an un-mating force of 15N min while B type jacks provide a mating force of 60N max and an un-mating force of 15N min. Our B Type Female to A Type Female Adapter Coupler is 50% higher than standard USB ports making it difficult to unintentionally unplug your cable. These high retention USB 3.0 adapters / couplers ECF504-30-BAS-HR work with standard USB connectors and do not require special plugs.

The panel mount USB 3.0 adapter ECF504-30-BAS-HR is a high retention, silver coupler with a B type female to an A type female design. built with a shielded, chrome plated housing. This Silver B Type Female to A Type Female Adapter Coupler is rated for USB 3.0. High retention A type jacks provide a mating force of 40N max and an un-mating force of 15N min while B type jacks provide a mating force of 60N max and an un-mating force of 15N min. Our B Type Female to A Type Female Adapter Coupler is 50% higher than standard USB ports making it difficult to unintentionally unplug your cable. These high retention USB 3.0 adapters / couplers ECF504-30-BAS-HR work with standard USB connectors and do not require special plugs.

"

Features
  • The ECF504-30-BAS-HR is a silver USB 3.0 coupler with a B type female to an A female design built using high retention ports and a shielded, chrome plated housing
  • High Retention A jacks provide a mating force of 40N max, High Retention B jacks provide a mating force of 60N max and both provide an un-mating force of 15N min; this is 50% higher retention than standard USB connectors
  • Allows USB cables to be passed through panels or enclosures using L-com's ECF style flange mount design with screw mounting for secure installation
  • Rated for USB 3.0 applications with 30 micro inch gold plated contacts to provide reliable connections with repeated mating cycles
  • Available connector options include USB 2.0 and 3.0 female type A-A, B-A & A-B
Application
  • PC, printer and server peripheral interconnects and computing
  • Data acquisition and storage
  • Test and measurement
  • Video and data transfer
  • Office and home office (work from home)


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov