4-Port Portable USB 3.0 SuperSpeed Hub

Item # TL-U360-004-MINI
Availability
4
Price Table
Quantity Price
1 - 24 $40.79
25 - 49 $39.16
50 - 99 $37.93
100 + Call Us
Add to Cart

Description

Tripp Lite U360-004-MINI is a compact, 4-Port USB 3.0 SuperSpeed hub, with built-in cable, that provides up to 5Gbps transfer rates in a compact, portable format ( Computer and devices must be both USB3.0 rated to achieve maximum 5Gbps speeds ). Hub is backward compatible to USB 2.0 and 1.1, so that older USB devices can be attached ( devices will run at their native speeds of 480Mbps and 12Mbps respectively ).
Small, portable design allows the hub to travel easily, and built-in cable eliminates the need to carry a separate cable for attachment to laptops and tablets. Needed power comes from the attached computer... no need for external power adapter. Plug-n-Play...no drivers or software required. Works with all Windows and MAC operating systems.

Features
  • Compact Portable design...4in long by 1.25in wide by .75in high with built-in 1-ft. attachment cable
  • USB 3.0 SuperSpeed data transfer rates up to 5Gbps
  • Backward compatible with Hi-Speed ( 480Mbps ), Full Speed ( 12Mbps ), and Low Speed ( 1.5Mbps) USB versions
  • Bus powered...separate power supplied not needed
  • Compatible with all Windows and MAC OS, Plug-n-Play...no drivers or software to load
Application
  • High speed computing
  • Digital file transfer
  • USB 3.0 Multimedia


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products