To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB C 2.0 male to male cable, Aluminum shell with grey cotton braid, 1 Ft

L-Com’s USBC2-MM series of USB cables feature simple "plug & play" connections to hand held devices and other peripherals where a USB 2.0 Type C to USB 2.0 Type C connection is required. Our cables have a durable molded aluminum shell and a cotton cord sheath for rugged applications. This cable series is available is lengths of 1Ft, 3Ft, 6Ft, & 10Ft. Currently in stock and available for purchase today. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipping.

Features
  • Data transfer speeds up to 480 Mbps
  • Fumble-free reversible USB C plug ensures fast, easy connection every time
  • Backward compatible with previous USB generations
  • Aluminum Molded Shell provides durability and increased strength at cable entry point
  • Durable Cotton Cord Sheath
Application
  • A/V
  • Smart Phone, Tablet, or Laptop
  • PC Peripheral Interconnects
  • Charge and sync your USB-C mobile digital devices

SKU USBC2-MM-1FT
QTY available 146
Quantity Price
1 - 24 $6.69
25 - 49 $6.42
50 - 99 $6.22
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.69

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov