Cat5e USB 2.0 Extender (Extends up to 50 Meters over UTP)

Item # W02-EXT-USB2-50
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

Send USB 2.0 signals up to 50 meters using standard Cat5e/6 solid conductor cables. Our competitively priced, plug and play USB extender features a built in buffer and actively regenerates USB signals to preserve data integrity. These extenders are great for use with security and surveillance video, PC digital audio systems and other devices with USB interface that are located in remote locations.

Features
  • Used to extend low/full/high speed USB signals up to 50 meters over Cat5e/6 solid conductor cabling
  • Plug and Play operation
  • Compatible with any system which supports 1.1/2.0 USB standards
  • Small, space saving design
  • RoHS compliant
Application
  • Security and Surveillance
  • Data transfer
  • Industrial control
  • Remote desktop
  • Enterprise computing


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov