To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Clear Jacket Premium USB Cable Type A - B Cable, 0.3m

These sharp looking cables highlight L-com's high quality standards when "looking under the hood". A metal shielding under the mold and high coverage braid shield can protect your data even in the noisiest electrical environments. These cables use the same design as the popular CSMUAB series featuring 20 AWG power conductors enabling maximum power transfer from host to peripheral.

Features
  • 20 AWG power leads allow for maximum power transfer
  • Showcases L-com's high quality bulk cable and overall cable assembly shielding
  • Available in 0.3, 0.5, 1, 2, 3 & 5 meter lengths
  • Clear jacketed USB 2.0 cable assembly, Type A male to Type B male connectors
  • Molded backshells provide durability and increased strength at cable entry point
Application
  • Portable Data Storage
  • Data Acquisition
  • PC Peripheral Interconnects
  • Printer Interface
  • Test and Measurement

SKU CSMUCLRAB-03M
QTY available 7223
Quantity Price
1 - 24 $14.99
25 - 49 $13.49
50 - 99 $11.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $14.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov