-LEGACY- - -LEGACY- Icron's USB Ranger® 2211 and 2212 USB extender products represent yet another alternative that also enables USB 2.0 connections at up to 480 Mbps over 100m/330ft of Solid Conductor Cat 5e (or better) cabling. The 2211 and 2212 USB extenders are designed for those who require full 500mA power at the REX unit but do not have an electrical outlet available at that location. The 2211 USB extender supports a single device port and unlike the 2212 USB extender is also designed with flexible powering allowing power to be applied to the LEX or the REX unit The 2212 USB extender supports two device ports and provides power from the LEX unit only to the REX unit. The systems deliver power to the REX unit over the Solid Conductor Cat5 (or better) extension link simplifying certain installation situations. in industrial, medical and commercial applications. The Ranger 2212 USB extender is FCC/CE Class B certified and meets EN-61000 8kV ESD immunity. Supported platforms include: Windows, MAC OS, Linux UK, European and Australian power versions available. Optional mounting kit for 2212 available. Contact your L-com Sales Representative for details.

Inventory Closeout Item

" />
To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 
Sort by
Items per page
The result that matches your selection is 2 items, currently showing page 1
-LEGACY- Icron's USB Ranger® 2211 and 2212 USB extender products represent yet another alternative that also enables USB 2.0 connections at up to 480 Mbps over 100m/330ft of Solid Conductor Cat 5e (or better) cabling. The 2211 and 2212 USB extenders are designed for those who require full 500mA power at the REX unit but do not have an electrical outlet available at that location. The 2211 USB extender supports a single device port and unlike the 2212 USB extender is also designed with flexible powering allowing power to be applied to the LEX or the REX unit The 2212 USB extender supports two device ports and provides power from the LEX unit only to the REX unit. The systems deliver power to the REX unit over the Solid Conductor Cat5 (or better) extension link simplifying certain installation situations. in industrial, medical and commercial applications. The Ranger 2212 USB extender is FCC/CE Class B certified and meets EN-61000 8kV ESD immunity. Supported platforms include: Windows, MAC OS, Linux UK, European and Australian power versions available. Optional mounting kit for 2212 available. Contact your L-com Sales Representative for details.

Inventory Closeout Item

Sort by
Items per page