IP67 USB Cover for WPUSBMB5X Series Cables

SKU WPUSBMINI-CVR
QTY available 2159
Quantity Price
1 - 24 $17.99
25 - 49 $17.09
50 - 99 $16.19
100 + Call Us
Price $17.99

All Prices are in US Dollars and do not include duties



L-com's exclusive Waterproof USB Mini B 5 position cable assemblies are designed for the most demanding industrial applications where dust and moisture are present. Constructed with rugged molded back shells, these IP67 rated Mini B 5 Position assemblies are perfect for industrial communications devices and peripherals which utilize the Mini B 5 position interface. Order online today!

Features
  • Used to protect unused USB Mini B ports
  • Integrated lanyard prevents cover loss
  • Protects against dust and moisture
  • Sold individually; color is black
  • Designed to work with: WPUSBMB5X

Application
  • Harsh environment
  • Industrial computing
  • SCADA
  • DAQ

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
USB
Design
Dust Cap with Lanyard
Connector Series
USB Mini B

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.