To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Keystone USB 3.0 Type Female to Female Adapter

Item # U3C00029
Availability
723
07/05/2024 * Up to 1723
07/19/2024 * Up to 2723
Call Us * Over 2723
*Estimated Availability
Price Table
Quantity Price
1 - 24 $4.65
25 - 49 $4.19
50 - 99 $3.72
100 + Call Us
Add to Cart

Description

Keystone Standard A female to female adapter, easy to use mountable USB solution.

Features
  • Allows USB cables to be passed through panels, enclosures and wall plates
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • USB A style female connectors on the front and back
Application
  • PC computing
  • Industrial monitoring and control
  • Test and measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov