To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Premium USB Cable Type A - B Cable, 0.3m

Item # CSMUAB-03M
Availability
63,178
Price Table
Quantity Price
1 - 24 $9.19
25 - 49 $8.27
50 - 99 $7.35
100 + Call Us
Add to Cart

Description

Highest quality USB cables allow for transfer rates up to 480 Mbps. These cables allow for simple "plug & play" connections for devices such as printers, keyboards/mice, digital cameras and other USB peripherals. Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • 20 AWG power leads allow for maximum power transfer
  • Available in 0.3, 0.5, 0.75, 1, 2, 3, 4 & 5 meter lengths; color is light gray
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Molded backshells provide durability and increased strength at cable entry point
  • Standard USB 2.0 cable assembly, Type A male to Type B male connectors
Application
  • PC Peripheral Interconnects
  • Portable Data Storage
  • Data Acquisition
  • Printer Interface
  • Test and Measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov