Right Angle USB Adapter, Micro B Female/Male, Exit 1

Item # UAD2.0MICB-1
Availability
13
Price Table
Quantity Price
1 - 24 $10.79
25 - 49 $9.71
50 - 99 $8.63
100 + Call Us
Add to Cart

Description

L-com's UAD2.0MICB series low profile right angle USB adapters are perfect for tight fit applications. Two exit options are available allowing cables to exit in opposite directions. Additionally, these robust 90° USB adapters feature 30 microinch gold plated contacts to stand up to many mating cycles and 100% shielding throughout for protection against data corrupting EMI/RFI.

Features
  • Used to connect USB micro b cables in tight fit applications
  • 30 microinch gold contact plating provides reliable connections with repeated mating cycles
  • Ideal for GPS units in tight spaces and/or units that are plugged and unplugged frequently
  • 100% shielding provides EMI/RFI protection
  • Durable molded housing provides long life
Application
  • Tight fit applications
  • GPS and PC peripherals
  • OEM


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov