To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Right Angle USB Adapter, Type B Male/Female, Exit 1

Item # UADBB90-1
Availability
322
Price Table
Quantity Price
1 - 24 $13.59
25 - 49 $12.23
50 - 99 $10.87
100 + Call Us
Add to Cart

Description

L-com's UADBB90 series low profile right angle USB adapters are perfect for tight fit applications. Two exit options are available allowing cables to exit in opposite directions. Our UADBB90 series USB adapters are a much lower cost solution when compared to rotating USB adapters. Additionally, these robust 90° USB adapters feature 20 AWG power leads for maximum power transfer and 100% shielding throughout for protection against data corrupting EMI/RFI.

Features
  • Used to connect USB Type B cables in tight fit applications
  • 100% shielding provides EMI/RFI protection
  • 20 AWG power leads provide maximum power transfer
  • 30 microinch gold contact plating provides reliable connections with repeated mating cycles
  • Durable molded housing provides long life
Application
  • Tight fit applications
  • PC peripheral
  • OEM
  • PC computing


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov