Right Angle USB Adapter, Type B Male/Female, Exit 2

SKU UADBB90-2
QTY available 98
Quantity Price
1 - 24 $12.79
25 - 49 $11.51
50 - 99 $10.23
100 + Call Us
Price $12.79

All Prices are in US Dollars and do not include duties



L-com's UADBB90 series low profile right angle USB adapters are perfect for tight fit applications. Two exit options are available allowing cables to exit in opposite directions. Our UADBB90 series USB adapters are a much lower cost solution when compared to rotating USB adapters. Additionally, these robust 90° USB adapters feature 20 AWG power leads for maximum power transfer and 100% shielding throughout for protection against data corrupting EMI/RFI.

Features
  • Used to connect USB Type B cables in tight fit applications
  • 100% shielding provides EMI/RFI protection
  • 20 AWG power leads provide maximum power transfer
  • 30 microinch gold contact plating provides reliable connections with repeated mating cycles
  • Durable molded housing provides long life

Application
  • Tight fit applications
  • PC peripheral
  • OEM
  • PC computing

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.