Right Angle USB Cable, Right Angle A Male/Down Angle B Male, 4.0m

Item # CA90RA-DB-4M
Availability
35
Price Table
Quantity Price
1 - 24 $4.45
25 - 49 $4.01
50 - 99 $3.56
100 + Call Us
Add to Cart

Description

Molded, angled connector hoods solve difficult connection issues in tight places. Four mold options each for standard A and B style connectors are now available. These high quality constructed cables feature USB 2.0 compliant 26 AWG power leads and are finished in an attractive gray color. Custom configuration options are available with modest minimum requirements, please contact our Sales Team for a quote.

Features
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Available in 0.3, 0.5, 0.75, 1, 2, 3, 4 & 5 meter lengths; USB Revision 1.0, 1.1, and 2.0 compliant
  • Molded backshells provide durability and increased strength at cable entry point
  • Right Angle USB A Male to Down Angle USB B Male connectors
  • Solves difficult connection problems in tight places
Application
  • Portable Data Storage
  • Printer Interface
  • Test and Measurement
  • Data Acquisition
  • PC Peripheral Interconnects


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov