USB 2.0 Cable, Type Micro B/A with Thumbscrew Hardware 5.0M

Item # CAVISU3AMICB-5M
Availability
30
Price Table
Quantity Price
1 - 24 $40.79
25 - 49 $38.75
50 - 99 $36.71
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

These cables are manufactured to supporting the machine vision camera market, the screw mount hardware is beneficial in many applications where standard USB connectors can become dislodged due to jostling, vibration, etc. USB 2.0 cables data rate of 480 Mbps. L-com is a member of the AIA (Automated Imaging Association) trade group.

Features
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Available in lengths of 0.3, 0.5, 1, 2, 3 and 5 meters
  • Built to USB 2.0 Vision Cable Assembly mechanical standards
  • Thumbscrews provide a secure connection every time
  • Type Micro B male with thumbscrews to standard type A male connectors
Application
  • USB3 Vision Applications
  • Video Transfer
  • Data Acquisition
  • Data Storage
  • Machine vision camera market


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov