USB 2.0 Type A straight to Micro B right angle exit 5M

Item # CA3A-90RMICB-5M
Availability
50
Price Table
Quantity Price
1 - 24 $43.99
25 - 49 $41.79
50 - 99 $39.59
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

L-com's Angled USB 2.0 Cable Assemblies are perfect for high speed data transfer in tight spaces. These cables utilize a straight type A connector on one end, and a right exit type Micro B connector on the other. Custom lengths are available; please contact your L-com Sales Representative for details.

Features
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates up to 4.8 Gbps
  • Type A male to right exit Type Micro B male connectors
  • Color is Blue
Application
  • Data Acquisition
  • Data storage
  • Video transfer


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov