To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 2.0 Type C to A Straight Connection 1 Meter

L-com's CAU2CA series of USB cables feature simple "plug & play" connections to hand held devices and other situations where a USB 2.0 Type C to USB 2.0 Type A connection is required. Twisted pair data lines help reduce crosstalk and allow for maximum cable flexibility

Features
  • Easy conversion to other USB formats without use of an adapter
  • 30u gold plated connectors for repeated mating cycles
  • Double shielded for superior EMI/RF protection
  • Fully molded connectors provide excellent strain relief
  • Type-C 2.0 USB cables allow connecting older peripheral devices to a new computer or connecting an older computer to new peropherals

SKU CAU2CA-1M
QTY available 262
Quantity Price
1 - 24 $27.39
25 - 49 $26.02
50 - 99 $24.65
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $27.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov