To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com's USB 3.0 Low Smoke Zero Halogen (LSZH) Cable Assemblies are a great choice for applications where safety and performance are critical. The LSZH jacket is flame retardant and emits low smoke and no halogens when it burns, making it ideal for use in confined spaces or where there is a risk of fire. These USB 3.0 LSZH Cables are also up to 10 times faster than USB 2.0, providing high-speed data transfer for applications such as video streaming and file sharing. Connector types for the USB 3.0 LSZH Cables include Type A-A, Type A-B and Type A-Micro. 

Here are some of the benefits of using L-com's USB 3.0 LSZH Cable Assemblies:

  • Safety: The LSZH jacket is flame retardant and emits low smoke and no halogens when it burns, making it ideal for use in confined spaces or where there is a risk of fire.
  • Performance: USB 3.0 provides high-speed data transfer up to 10 times faster than USB 2.0.
  • Durability: The LSZH jacket is durable and resistant to wear and tear, making it suitable for use in demanding environments.
  • Versatility: L-com offers a wide range of USB 3.0 LSZH Cable Assemblies with different connector types and lengths to meet the needs of a variety of applications.

L-com's USB 3.0 LSZH Cable Assemblies are commonly used in the following applications:

  • Data centers: LSZH cables are often used in data centers to reduce the risk of fire and smoke inhalation in the event of a fire.
  • Healthcare: LSZH cables are also used in healthcare facilities to reduce the risk of contamination in the event of a fire.
  • Industrial: LSZH cables are also used in industrial environments where there is a risk of fire or exposure to harsh chemicals.
  • Commercial: LSZH cables can also be used in commercial buildings, such as offices and schools, to improve safety and performance.

If you are looking for a USB 3.0 cable that is safe, durable, and versatile, then L-com's USB 3.0 LSZH Cable Assemblies are a viable option. Order one or more USB 3.0 LSZH Cables now to get same business day shipping!