To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.0 LSZH Type A to A male length 2M

L-com offers a wide selection of USB 3.0 cable assemblies off the shelf for same day shipping. Our USB 3.0 LSZH cable selection includes USB 3.0 male to male cable assemblies with ferrites, Type A to Type A and Type A to Type B. The addition of ferrites to the end of the cable helps to suppress any further high frequency noise.

Features
  • Transfer rates up to 4.8 Gbps
  • Fully shielded to provide maximum protection against EMI/RFI
  • Color is black
  • LSZH
Application
  • Data Storage
  • Video Transfer
  • Data Acquisition

SKU U3A00093-2M
QTY available 16
Quantity Price
1 - 24 $28.79
25 - 49 $25.91
50 - 99 $23.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $28.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov