USB 3.0 Right Angle Cable Assembly - Up Angle A - Straight A Connectors 0.5 Meters

Item # CA3A-90UA-05M
Availability
177
Price Table
Quantity Price
1 - 24 $36.59
25 - 49 $32.93
50 - 99 $29.27
100 + Call Us
Add to Cart

Description

L-com's Angled USB 3.0 Cable Assemblies are perfect for high speed data transfer in tight spaces. These cables utilize a straight type A connector on one end, and a up angled type A connector on the other. See tip for orientation chart. Custom lengths are available, please contact your L-com Sales Representative for details.

Features
  • Available in lengths of 0.3, 0.5, 1, 2, and 3meters
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates up to 4.8 Gbps
  • Color is blue
  • Type A male to Up Angle Type A male connectors
Application
  • Data Storage
  • Data Acquisition
  • Video Transfer


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov