To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

USB 3.0 Type A male straight to right angle exit Type A male 0.3M

Item # CA3A-90RA-03M
Availability
340
09/13/2024 * Up to 390
Call Us * Over 390
*Estimated Availability
Price Table
Quantity Price
1 - 24 $36.79
25 - 49 $34.95
50 - 99 $33.11
100 + Call Us
Add to Cart

Description

USB 3.0 Type A straight male to right exit A male cable. L-com's Angled USB 3.0 Cable Assemblies are perfect for high speed data transfer in tight spaces. These cables utilize a straight type A connector on one end, and a right exit angled type A connector on the other. Custom lengths are available; please contact your L-com Sales Representative for details.

Features
  • Transfer rates up to 4.8 Gbps
  • Type A male to Right exit Type A male connectors
  • Color is blue
  • Fully shielded to provide maximum protection against EMI
Application
  • Data storage
  • Video transfer
  • Data Acquisition


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov