To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.0 Type A male straight to right angle exit Type A male 1M

USB 3.0 Type A straight male to right exit A male cable. L-com's Angled USB 3.0 Cable Assemblies are perfect for high speed data transfer in tight spaces. These cables utilize a straight type A connector on one end, and a right exit angled type A connector on the other. Custom lengths are available; please contact your L-com Sales Representative for details.

Features
  • Transfer rates up to 4.8 Gbps
  • Color is blue
  • Fully shielded to provide maximum protection against EMI
  • Type A male to Right exit Type A male connectors
Application
  • Data Acquisition
  • Data storage
  • Video transfer

SKU CA3A-90RA-1M
QTY available 138
Quantity Price
1 - 24 $34.79
25 - 49 $33.05
50 - 99 $31.31
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $34.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov