To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

USB Adapter, Type A Female / Mini-B5 Male

Item # UAD019FM
Availability
2,535
Price Table
Quantity Price
1 - 24 $6.89
25 - 49 $6.55
50 - 99 $6.20
100 + Call Us
Add to Cart
Product is available until inventory is depleted
Replaced By: U2C00054

Description

These USB adapters provide an economical way for users to solve gender and connector type mismatches among standard USB connectors. They are handy adapters to have on hand to solve mismatched USB connector combinations in the field. It is not always necessary to change cables! Featuring a durable, fully-molded design with internal shielding that protects signals from EMI/RFI.

Features
  • Solves mismatched USB connector combinations
  • Molded construction provides durability
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Easily convert existing cables to your needs
  • Available in ten connector combinations
Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov