USB Cable Assembly, Latching A / Latching A 1.0m

Item # CAUALAL-1M
Availability
2,407
Price Table
Quantity Price
1 - 24 $17.39
25 - 49 $15.65
50 - 99 $13.91
100 + Call Us
Add to Cart

Description

These unique cable assemblies feature two latching Type A USB plugs which provide lock down mating retention with any USB Type A jack. Fully shielded and USB 2.0 compliant, this cable contains two 24 AWG power conductors and one 28 AWG pair for the data lines. Color is black.

Features
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2, 3, 4 and 5 meters
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Bulk cable contains (2) 24 AWG power wires and (2) 28 AWG data lines
  • Color: Black
  • Unique latching feature provides a secure connection to any USB type A jack
Application
  • Portable Data Storage
  • Confined Space USB Applications
  • Data Acquisition
  • PC Peripheral Interconnects
  • Test and Measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov