To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

USB Protective Cover w/lanyard for Type B Jacks, Package/10

Item # CAP-B-USB-LAN
Availability
267
07/10/2024 * Up to 367
08/30/2024 * Up to 417
09/13/2024 * Up to 467
Call Us * Over 467
*Estimated Availability
Price Table
Quantity Price
1 - 24 $11.39
25 - 49 $10.25
50 - 99 $9.11
100 + Call Us
Add to Cart

Description

These hard to find covers are perfect for protecting unused USB female ports in our panel mount couplers or any expensive equipment from physical damage, dirt and dust. Made from soft material, these covers attach easily and stay in place with a snug friction fit. New lanyard options are ideal for our ECF and UPM style panel mount products. Color is black.

Features
  • Available in USB Type A or B and with or without lanyards
  • Protects unused ports from dirt, dust and other contaminants
  • Serrated grip for easy removal
  • Ten covers per package
  • Soft material material provides snug fit
Application
  • Data Acquisition
  • PC Peripheral Interconnects
  • Test and Measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov