USB Rev 2.0 Compliant 28/28AWG Bulk Cable, 1,000 ft Spool

Item # CBL-USB2-2828-1000
Availability
83
09/27/2024 * Up to 113
Call Us * Over 113
*Estimated Availability
Price Table
Quantity Price
1 - 9 $295.99
10 - 24 $284.15
25 - 99 $272.31
100 + Call Us
Add to Cart

Description

USB bulk cable features two 28 AWG power conductors plus one 28 AWG twisted pair for the data lines. A flexible PVC jacket covers the braid, foil, and drain wire shield. Choose from 100, 500 or 1000 foot put-ups. Jacket color is black. Compatible with L-com CNUSB connector series.

Features
  • Available in 100, 500 & 1,000 ft put-ups; color is black
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • Ideal for the "do it yourself" user
  • 28 AWG power leads are compatible with mini and micro USB connectors
  • USB 2.0 compliant bulk cable
Application
  • Test and Measurement
  • Data Acquisition
  • PC Peripheral Interconnects


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov