To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

USB Revision 2.0 Compliant Bulk Cable, Gray 1,000 ft Spool

Item # CSUSB-1000
Availability
7
Price Table
Quantity Price
1 - 4 $735.00
5 - 9 $705.60
10 - 24 $676.20
25 + Call Us
Add to Cart

Description

This hard to find USB cable will support the 480 Mbps transmission rate of a USB 2.0 network and is also backward compatible with older, slower USB networks. Premium USB bulk cable features two 20 AWG power conductors plus one 28 AWG twisted pair for the data lines. A flexible PVC jacket covers the braid, foil, and drain wire shield. Choose from 100, 500 or 1000 foot put-ups. Jacket color is light gray. Compatible with L-com CNUSB connector series and HOODUSB backshell series.

Features
  • 20 AWG power leads for maximum power transfer
  • USB 2.0 compliant bulk cable
  • Available in 100, 500 & 1,000 ft put-ups; color is light gray
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • Ideal for the "do it yourself" user
Application
  • Data Acquisition
  • PC Peripheral Interconnects
  • Test and Measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov