To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

USB Type A Coupler, Female Bulkhead/Male, 24 in.

Item # ECF504-24AAS
Availability
6,116
Price Table
Quantity Price
1 - 24 $17.19
25 - 49 $16.33
50 - 99 $15.47
100 + Call Us
Add to Cart

Description

Another unique panel mount USB option features a bulkhead Type A jack to a molded Type A plug attached via USB 2.0 compliant cable. These cables can be directly connected to a mating connector inside an enclosure. These assemblies are fully shielded and use L-com's popular ECF504 style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral. Custom lengths available upon request with minimal quantity requirements.

Features
  • 20 AWG power leads allow for maximum power transfer
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Allows USB cables to be passed through panels or enclosures
  • Connectors are USB A panel mount female to standard USB A male
  • Screw mount for secure installations
Application
  • Data Acquisition
  • Test and Measurement
  • PC Peripheral Interconnects


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov