Waterproof USB Type B Jack with 10" Wire Leads

Item # WPUSBBF
Availability
1,229
08/16/2024 * Up to 1829
Call Us * Over 1829
*Estimated Availability
Price Table
Quantity Price
1 - 24 $30.19
25 - 49 $28.68
50 - 99 $27.17
100 + Call Us
Add to Cart

Description

As USB interconnect systems gain in popularity, so do the demands on the cabling systems. These waterproof cables can prevent costly repairs sometimes necessary when contaminants such as water and dust destroy standard USB connectors. These versatile assemblies feature a waterproof female USB B connector and 24 AWG 10" wire leads that can easily be soldered into a PCB or terminated with a variety of connectors. Use either L-com part number WPUSB-CVR or WPCVR-USB-1394 to cover and seal unused female side to maintain the IP67 rating.

Features
  • Waterproof panel mount USB B female to 24 AWG, 10" inch long wire leads
  • Threaded couplings and O-ring seals provide IP67 rating insuring protection against water and dust
  • 30 micro inch gold contact plating provides reliable connections with repeated mating cycles
  • Rugged molded backshells insure durability
  • Wire leads can be attached directly to a PCB or used with connector of choice
Application
  • Industrial Automation
  • Process Engineering
  • Test and Measurement
  • Data Acquisition


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov