To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Vertical Power Entry Module, C14 Inlet, a Pair of FX0359 fuse Holders, Double Contact Illuminated Green Switch, 78.7 mm

The L-com ACM-C4-NXQ6ER2LF2-LC is a vertical power entry module . Our power entry module includes a PX0575 single fused C14 inlet with a pair of FX0359 fuse holders and a double contact illuminated green switch. This IEC power module is available in 78.7 mm height.

The ACM-C4-NXQ6ER2LF2-LC power entry module is rated for a maximum current of 6 A and a voltage rating of 250 V. Our power module with IEC A0620 filter features 6.3 mm tab terminations. This power entry module meets the IEC standards for cold conditions.

L-com has an in-stock selection of power entry modules for local, domestic and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the power entry module as per your requirements.


Features
  • Snaps into 1.0 - 3.0mm
  • 6.3mm Quick-Connect Terminations
  • EMI Filtered
  • Double Contact
  • Illuminated On/Off Switch
  • Double Fuseholder

SKU ACM-C4-NXQ6ER2LF2-LC
QTY available Call us
Quantity Price
1 - 24 $74.95
25 - 49 $71.20
50 - 99 $67.46
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $74.95

Key Specifications

Key Specifications