Waterproof IP68 MultiMode Duplex LC adapter

Item # FOADFLCMM
Availability
245
Price Table
Quantity Price
1 - 24 $25.79
25 - 49 $24.50
50 - 99 $23.21
100 + Call Us
Add to Cart

Description

The L-com FOADFLCMM series is a rugged waterproof IP68 Duplex LC adapter for multimode outdoor applications. The L-com FOADFLCMM is a water and dust resistant small factor LC adapter, made with UL94V-0PVC and low attenuation 0.2 dB, suitable for 1000 mating cycles under outdoor conditions. The L-com FOADFLCMMis one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Waterproof adapter
  • Duplex Multimode
  • UL94V-0 PVC adapter
  • Operating temperature -10 °C to 60 °C
  • Insertion loss 0.2dB Max.
  • Mates with FOCA2LCOMxxx-x assembly series
Application
  • FTTA
  • 1 Gbps to 10 Gbps fiber optic networks
  • Outdoor fiber optic connectivity
  • Factory automation
  • Outdoor broadcast


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products