2.4/5 GHz 4/6 dBi Dual Band Omni-Directional MIMO Antenna - RP-SMA Plug

Item # HG245806U-4RSP
Availability
117
Price Table
Quantity Price
1 - 9 $209.99
10 - 24 $193.19
25 - 99 $176.39
100 + Call Us
Add to Cart

Description

The HyperLink HG245806U-4RSP is a compact dual band omni-directional antenna specifically designed for MIMO (Multiple In / Multiple Out) applications.

Unlike typical pole style omni-directional antennas, the HG245806U-4RSP features a compact and unobtrusive UV resistant radome. Its modern design and aesthetics helps it blend into almost any environment or structure.

The HG245806U-4RSP operates on both 2.4 GHz and 5.8 GHz frequencies. It is ideal for use with 4x4 MIMO radios since the HG245806U-4RSP features four separate 3 foot antennas leads terminated with RP-SMA Plug connectors. Each lead is dual band and supports both 2.4 GHz and 5.8 GHz.

This antenna's construction features a durable UV resistant ABS radome for durability and ruggedness. Its mounting system features a heavy-duty mounting bracket and U-Bolts for superior strength.

For additional information and complete specifications, click on the data sheet in the Downloads tab.


Features
  • Compact design
  • Four dual band inputs via 3 foot antenna leads with RP-SMA Plug connectors
  • All weather operation
  • Dual frequency - 2.4 GHz & 5 GHz
  • Heavy duty steel mounting bracket
Application
  • 2x2, 3x3 and 4x4 MIMO applications
  • 5.8 GHz UNII and ISM applications
  • 4.9 GHz Homeland Security and Public Safety band
  • IEEE 802.11a/b/g/n and 802.11ac wireless networks
  • Point-to-multipoint applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov