2.4 GHz 11 dBi Mast Mount Mini Panel Antenna - N-Female Connector

Item # HG2412P
Availability
163
Price Table
Quantity Price
1 - 24 $63.99
25 - 49 $57.59
50 - 99 $51.19
100 + Call Us
Add to Cart

Description

The HyperGain HG2412P series of high performance directional Mini Panel Antennas are suitable for indoor and outdoor applications in the 2.4GHz ISM band.

Features
  • All weather operation, Compact size, 4" x 4" x 4"
  • DC Ground lightning protecting
  • Durable UV-stable white ABS radome
  • Integral N-Female connector
  • Can be installed for either vertical or horizontal polarization
Application
  • Bluetooth® & Public Wireless Hotspot
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN
  • IEEE 802.11n (Pre-N, Draft-N, MIMO) Applications
  • WiFi & Wireless Video Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov