2.4 GHz 14 dBi Flat Panel Range Extender Antenna - 4ft SMA Male Connector

Item # RE14P-SM
Availability
Call Us
Price Table
Quantity Price
1 - 24 $81.99
25 - 49 $73.79
50 - 99 $65.59
100 + Call Us
Add to Cart

Description

This is a high performance directional range extender WiFi antenna providing 14 dBi gain. It is suitable for both indoor and outdoor use in the 2.4GHz ISM band including IEEE 802.11b, 802.11g and 802.11n and Bluetooth® applications. It can be wall or ceiling mounted, as well as mast-mounted using U-bolts. It can be installed for either vertical or horizontal polarization, and optional mounting brackets are available.

Custom connectors can be ordered. Contact L-com sales for more information.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.


Features
  • Compact size, 8.5" Square with low-loss coax cable
  • Durable UV-stable, UL flame rated radome
  • Low-loss solid brass elements & DC Short lightning protection
  • Optional pigtails and mounting brackets available
  • Can be installed for either vertical or horizontal polarization
Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g, 802.11n (Pre-N, Draft-N) Wireless LAN Applications
  • Bluetooth® & Public Wireless Hotspot
  • WiFi & Wireless Video Systems
  • Directional antenna applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov