To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

2.4 GHz 2 dBi Rubber Duck Antenna - RP-SMA Plug Connector

Item # HG2402RD-RSF
Availability
8,411
Price Table
Quantity Price
1 - 24 $13.59
25 - 49 $12.23
50 - 99 $10.87
100 + Call Us
Add to Cart

Description

HyperGain "Rubber-Duck" Wireless LAN antennas provide broad coverage with an omni-directional pattern. All antennas feature tilt-and-swivel connectors and are available in models ranging from 1 dBi to 9 dBi.

Features
  • Tilt and swivel design
  • Compact size
  • Flexible "Rubber Duck" antenna
  • Optional Magnetic Mount Available
  • RP-SMA Connector
Application
  • Multipoint and Mobile Applications & Bluetooth®
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Public Wireless Hotspot
  • Wireless Video Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov