2.4 GHz 3 dBi Rubber Duck Antenna - RP-SMA Plug Connector

Item # HG2403RD-RSF
Availability
171
08/02/2024 * Up to 671
Call Us * Over 671
*Estimated Availability
Price Table
Quantity Price
1 - 24 $12.59
25 - 49 $11.33
50 - 99 $10.07
100 + Call Us
Add to Cart

Description

This compact 2.4 GHz omnidirectional "rubber duck" antenna provides broad coverage and 3 dBi gain. It is a coaxial sleeve design with an omnidirectional pattern. It is ideally suited for IEEE 802.11b/g wireless LAN and other WiFi applications.

Only 5.4 inches long, this flexible antenna features a tilt-and-swivel RP-SMA Plug connector, allowing it to be used vertically, at a right angle or any angle in between. It is suitable as a replacement antenna for many access points and radios that are equipped with RP-SMA Plug detachable antennas. (Note: The HG2403RD is used as a "replacement" antenna rather than a "range extender" antenna. It should yield similar range to most radio's stock antennas).

This antenna is also available with the following connectors, SMA Male (HG2403RD-SM), N-Male (HG2403RD-NM) and RP-TNC Plug (HG2403RD-RTF).

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Compact size, only 5.4" long
  • Tilt and swivel design
  • Flexible "Rubber Duck" antenna
  • Optional Magnetic Mount Available
  • RP-SMA Connector
Application
  • Multipoint and Mobile Applications & Bluetooth®
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Public Wireless Hotspot
  • Wireless Video Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov