2.4 GHz 3 dBi Rubber Duck Antenna - RP-TNC Connector

Item # HG2403RD-RTF
Availability
946
Price Table
Quantity Price
1 - 24 $15.39
25 - 49 $13.85
50 - 99 $12.31
100 + Call Us
Add to Cart

Description

This compact 2.4 GHz omnidirectional "rubber duck" antenna provides broad coverage and 3 dBi gain. It is a coaxial sleeve design with an omnidirectional pattern. It is ideally suited for IEEE 802.11b/g wireless LAN and other WiFi applications.

Only 5.4 inches long, this flexible antenna features a tilt-and-swivel RP-TNC Plug connector, allowing it to be used vertically, at a right angle or any angle in between. It is suitable as a replacement antenna for many access points and radios that are equipped with RP-TNC Plug detachable antennas. (Note: The HG2403RD is used as a "replacement" antenna rather than a "range extender" antenna. It should yield similar range to most radio's stock antennas).

This antenna is also available with the following connectors, SMA Male (HG2403RD-SM), N-Male (HG2403RD-NM) and RP-SMA Plug (HG2403RD-RSF).

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Flexible "Rubber Duck" antenna
  • RP-TNC Connector
  • Tilt and swivel design
  • Compact size, only 5.4" long
Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Public Wireless Hotspot
  • Wireless Video Systems
  • Multipoint and Mobile Applications & Bluetooth®


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov