To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

2.4 GHz 5 dBi Omni Antenna w/ Magnetic Mount - RP-SMA Plug Connector

Item # HG2405MGU-RSP
Availability
703
Price Table
Quantity Price
1 - 24 $76.99
25 - 49 $73.14
50 - 99 $69.29
100 + Call Us
Add to Cart

Description

This very compact yet high performance 2.4 GHz mobile omnidirectional WiFi antenna is ideally suited for multipoint mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles, as well a numerous other commercial and industrial applications where mobility and wide coverage is desired. It is compatible with IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth® and other WLAN applications.

This compact RF antenna features a standard TAD/NMO Motorola-type mobile base coupled with a magnetic mounting system and 10 feet of high performance low-loss 195-Series cable terminated with a Reverse Polarity SMA Plug connector. A fixed mount is also available for permanent installation through the roof or other vehicle surface.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Magnetic base with 10 ft. high performance low-loss 195-series cable
  • Weather-Proof
  • Compact size
  • Fixed mounts available
Application
  • IEEE 802.11n (Pre-N, Draft-N) Applications
  • Wireless Video Systems & Multipoint and Mobile Applications
  • 2.4 GHz ISM Band
  • IEEE 802.11b and 802.11g Wireless LAN
  • WiFi & Wireless Video Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov