To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

2.4 GHz 5 dBi Patch Wide Angle Antenna 12inch N-Female Connector

Item # HG2405P-135-NF
Availability
223
Price Table
Quantity Price
1 - 24 $67.99
25 - 49 $61.19
50 - 99 $54.39
100 + Call Us
Add to Cart

Description

This compact 2.4 GHz WiFi antenna provides 5 dBi Gain with broad horizontal beam width of 135 degrees. It is ideally suited for applications requiring coverage of a wide area like an office, public hotspot, Industrial or warehouse use. This antenna is lightweight and features an aesthetic UV-stable, white ABS UL Flame Rated radome and can also be painted to match the room or building structure. The HG2405P-135 can be installed for horizontal or vertical polarization. This is a versatile, adaptive antenna package with many application possibilities for the System Designer.

Designed for indoor operations, the HG2405P-135 features a compact radome permitting mounting in many areas where space is at a premium for the antenna. This allows the antenna to be positioned for optimal performance. It can be sites to provide wide beam coverage in situations where space is at a premium. The HG2405P-135 can be mounted to walls, system racks and panels, metal panels and other structures using standard hardware.

The HG2405P-135 has great appeal for office, health facilities, educational settings, industrial sites, and retail complexes, all where broad area coverage is demanded. This antenna offers the Systems Designer an alternative to wall mounting Omni-directional antennas thus eliminating many multi-path issues for the system. Antennas can be co-located near each other to provide further saturation coverage of an area, important in PCS, DCS, RFID, and other Wireless applications. Corner positioning can give the system a full 270° of coverage, with little concern for multi-path issues.


Features
  • Install for vertical or horizontal polarization
  • Multiple connector and cable options
  • Compact size, 3.2" X 6.2" X 2.2"
  • Durable UV-stable white ABS radome
  • Wide Angle performance
Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b and 802.11g Wireless LAN
  • WiFi, Public Wireless Hotspot
  • Custom applications for small, high performance Antenna
  • PCS/DCS and Wide Angle Coverage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov