To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

2.4 GHz 5 dBi Rubber Duck Antenna - N-Male Connector

Item # HG2405RD-NM
Availability
381
Price Table
Quantity Price
1 - 24 $35.19
25 - 49 $31.67
50 - 99 $28.15
100 + Call Us
Add to Cart

Description

This compact 2.4 GHz omni-directional "rubber-duck" antenna provides broad coverage and 5.5 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for IEEE 802.11b and 802.11g wireless LANs, Bluetooth® and other WLAN applications.

Measuring 8.3 inches long, this flexible antenna features a tilt-and-swivel Type N-Male, allowing them to be used vertically, at a right angle, or any angle in-between.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.


Features
  • Tilt and swivel design
  • Flexible "Rubber Duck" antenna
  • N-Male Connector
Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Multipoint and Mobile Applications & Bluetooth®
  • Public Wireless Hotspot
  • Wireless Video Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov