To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

2.4 GHz 6 dBi Omnidirectional Antenna - N-Female Connector

Item # HGV-2406U
Availability
703
Price Table
Quantity Price
1 - 24 $64.99
25 - 49 $61.74
50 - 99 $58.49
100 + Call Us
Add to Cart

Description

High Performance

The HyperGain Model HGV-2406U is and economical yet high performance omnidirectional Wi-Fi antenna designed for the 2.4GHz ISM band. These compact and lightweight antennas are ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth, public wireless hotspot application and other multipoint applications where wide coverage is desired.

Versatile and Economical

This antenna features an integral N-Female bulkhead type connector that mounts through the wall of an equipment enclosure. Included with the HGV-2406U is a mast mounting kit. Consisting of a heavy-duty steel bracket and a pair of U-bolts, this kit allows installation on masts up to 2.0" in diameter.

All Weather Operation

Constructed for all weather operation, the HGV-2406U features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the HGV-2406U to be mounted in up or down positions.

Features
  • Includes mast mounting kit
  • Integral N-Female connector
  • All weather operation
  • Durable UV-Stable fiberglass radome with vented end cap and drain holes in base
  • High Performance in a compact lightweight design
Application
  • Multipoint and mobile applications
  • WiFi access points
  • 2.4 GHz ISM band
  • IEEE 802.11b and 802.11g Wireless LAN
  • Public wireless hotspots


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov