2.4 GHz 9 dBi Omnidirectional Antenna - 7 Degree Down-Tilt - N-Female Connector

Item # HG2409UDT-PRO
Availability
Call Us
Price Table
Quantity Price
1 - 9 $149.99
10 - 24 $143.99
25 - 99 $137.99
100 + Call Us
Add to Cart

Description

Professional Grade

The HyperGain HG2409UDT-PRO is a Professional Grade Omni-Directional Down-Tilt antenna that can be used for Commercial installations. The antenna features high gain and superior VSWR. The unit is optimized for the 2.4GHz ISM band. The pattern is electrically tilted downward to improve coverage from higher mounting elevations in difficult sites such as apartment complexes and similar installations.

Superior Performance

The HG2409UDT-PRO antenna is specifically designed from commercial applications. Electrical down tilting assures excellent coverage from higher mounting elevations to extend coverage over a larger area. It is ideally suited for close-in systems, typically found in apartment complex installations, neighborhood networks, industrial complexes, mobile home parks, marinas, truck stops and shopping centers.

Because of the unique design of the HyperGain HG2409UDT-PRO, nulls are eliminated in many cases, and the antenna can be used with many and varied wireless systems. The mounting hardware is industrial grade and protected from the elements. The fiberglass radome provides weatherproof protection of the antenna elements and electronics. The antenna base is stainless steel, providing strength and resistance to the environment. The radiating elements of the HG2409UDT-PRO utilize an air dielectric for lowest loss and superior radiating efficiency. The design is factory tuned for superior performance.

Rugged and Weatherproof

This antenna's construction features a durable fiberglass radome for durability and aesthetics. Its mounting system features twin heavy-duty mounting brackets and U-Bolts for superior strength. The commercial grade elements provide long life in hostile environments.


Features
  • Commercial Grade Radiating Elements
  • Durable UV-stable fiberglass radome
  • Integral N-Female connector
  • Electrical Down Tilting Pattern for Excellent Coverage
  • Includes heavy duty pole mounting brackets
Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b/g Wireless LAN
  • ISP Base Stations
  • Multipoint and Mesh Applications
  • Public Wireless Hotspot/WiFi Access Points


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov