To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

2.4 GHz 9 dBi Omnidirectional MINI PRO Series Antenna - N-Female Connector

Item # HG2409UP-NF
Availability
104
Price Table
Quantity Price
1 - 24 $89.99
25 - 49 $85.49
50 - 99 $80.99
100 + Call Us
Add to Cart

Description

High Performance

The HyperGain Model HG2409UP MINI PRO Series is and economical yet high performance omnidirectional Wi-Fi antenna designed for the 2.4GHz ISM band. These compact and lightweight antennas are ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth, public wireless hotspot application and other multipoint applications where wide coverage is desired.

Versatile and Economical

This antenna features an integral N-Female bulkhead type connector that mounts through the wall of an equipment enclosure. Included with the HG2409UP is a mast mounting kit. Consisting of a heavy-duty steel bracket and a pair of U-bolts, this kit allows installation on masts up to 2.0" in diameter.

All Weather Operation

Constructed for all weather operation, the HG2409UP features collinear brass elements inside a durable UV-stable white fiberglass radome. The end cap is sealed with a drain holes at the base help prevent condensation build-up inside the antenna.


Features
  • Can be installed indoors as well as outdoors
  • Durable UV-stable fiberglass radome for all weather operation
  • Integral N-Female connector
  • Sealed end cap and drain hole at the base for all weather operation
  • Antenna mounts included
Application
  • 2.4 GHz Indoor/Outdoor Wireless LAN systems
  • Bluetooth® & Public Wireless Hotspot
  • Supports IEEE 802.11b/g/n applications
  • WiFi and 2.4 GHz wireless video systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov