To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

2.4 GHz 9 dBi Rubber Duck Antenna - RP-SMA Plug Connector

Item # HG2409RD-RSP
Availability
1,241
Price Table
Quantity Price
1 - 24 $36.19
25 - 49 $32.57
50 - 99 $28.95
100 + Call Us
Add to Cart

Description

This high performance 2.4 GHz omnidirectional "rubber-duck" WiFi antenna provides broad coverage and 9 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth® and other WLAN applications.

Measuring 15.1" long, this flexible antenna features a tilt-and-swivel reverse-polarity SMA connector, allowing them to be used vertically, at a right angle, or any angle in-between. It is suitable as a replacement RF antenna for radios, wireless video transmission and receivers, as well as digital spread spectrum radios.

Features
  • Better performance than most stock AP antennas
  • Flexible "Rubber Duck" antenna with Tilt and swivel design
  • High Performance - 9 dBi
  • Optional Magnetic Mount Available
  • RP-SMA Connector
Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Multipoint and Mobile Applications & Bluetooth®
  • Public Wireless Hotspot
  • Wireless Video Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov