To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

4.9 - 5.8 GHz 4 dBi Omnidirectional Antenna - N-Female Connector

Item # HGV-4958-04U
Availability
132
Price Table
Quantity Price
1 - 24 $45.99
25 - 49 $43.69
50 - 99 $41.39
100 + Call Us
Add to Cart

Description

The HyperLink brand model HGV-4958-04U is an economical yet high performance 4 dBi omnidirectional antenna designed for broadband frequency operation from 4.9 GHz to 5.8 GHz. Compact and lightweight, these antennas are ideally suited multipoint applications where wide coverage is desired.

The HGV-4958 Series antennas feature an integral N-Female bulkhead type connector that can mount through the wall of an equipment enclosure. Also included is a mast mounting kit which consists of a heavy-duty steel bracket and a pair of U-bolts. This kit allows for installations on masts up to 2.0" in diameter.

Constructed for all weather operation, the HGV-4958 Series antennas feature sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the antenna to be mounted in up or down positions.

For additional information and complete specifications, click on the data sheet link below.


Features
  • All weather operation
  • Durable UV-Stable fiberglass radome with vented end cap and drain holes in base
  • High Performance in a compact lightweight design
  • Includes mast mounting kit
  • Integral N-Female connector
Application
  • 4.9/5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • IEEE 802.11a compatible
  • WiMAX and WiFi applications
  • Homeland Security and Public Safety band
  • Multipoint and mobile applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov