To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

5.1-5.8 GHz 120° 16 dBi Dual Polarized / Dual Feed MIMO Sector Antenna

The HyperLink HG5158-16DP-090 Sectorial Panel Antenna combines vertical and horizontal polarization with high gain over a broadband frequency in a single enclosure. It is a professional quality cell-site antenna designed primarily for MIMO point-to-multipoint base station applications in the 5.1 GHz to 5.8 GHz frequency bands.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radio transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

Rugged and Weatherproof

This antenna features a heavy-duty UV-resistant plastic radome for all-weather operation. The HG5158-16DP-090 antenna is supplied with a stainless steel tilt and swivel mast mount kit. This allows installation at various degrees of up/down tilt for easy alignment.

The HG5158-16DP-090 makes an ideal alternative to the Ubiquiti AirMax Sector AM-5G16-120 antenna.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Includes stainless steel mounting hardware
  • Dual Polarity feed system in single enclosure
  • MIMO - Multiple-Input and Multiple-Output
  • Two integral N-Female connectors
  • UV-resistant radome for all-weather operation
Application
  • 5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • 5.8 GHz UNII and ISM applications
  • MIMO PtMP 1x2, 2x2 base station
  • Supports IEEE 802.11a/n applications
  • WiMAX, WISP, WiFi, Mobile Communication, Cell-site

SKU HG5158-16DP-120
QTY available 41
Quantity Price
1 - 9 $227.99
10 - 24 $218.87
25 - 99 $209.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $227.99

Key Specifications

Key Specifications