5.1-5.8 GHz 90° 19 dBi Dual Polarized / Dual Feed MIMO Sector Antenna

Item # HG5158-19DP-090
Availability
Call Us
08/02/2024 * Up to 50
Call Us * Over 50
*Estimated Availability
Price Table
Quantity Price
1 - 9 $323.99
10 - 24 $311.03
25 - 99 $298.07
100 + Call Us
Add to Cart

Description

The HyperLink HG5158-19DP-090 Sectorial Panel Antenna combines vertical and horizontal polarization with high gain over a broadband frequency in a single enclosure. It is a professional quality cell-site antenna designed primarily for MIMO point-to-multipoint base station applications in the 5.1 GHz to 5.8 GHz frequency bands.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radio transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

Rugged and Weatherproof

This antenna features a heavy-duty UV-resistant plastic radome for all-weather operation. The HG5158-19DP-090 antenna is supplied with a stainless steel tilt and swivel mast mount kit. This allows installation at various degrees of up/down tilt for easy alignment.

The HG5158-19DP-090 makes an ideal alternative to the Ubiquiti AirMax Sector 5G-17-90 antenna.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Dual Polarity feed system in single enclosure
  • MIMO - Multiple-Input and Multiple-Output
  • Two integral N-Female connectors
  • UV-resistant radome for all-weather operation
  • Includes stainless steel mounting hardware
Application
  • 5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • 5.8 GHz UNII and ISM applications
  • MIMO PtMP 1x2, 2x2 base station
  • Supports IEEE 802.11a/n applications
  • WiMAX, WISP, WiFi, Mobile Communication, Cell-sites


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories