To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

6-Conductor RET/AISG Control Cable, By The Meter

L-com now offers 6-Conductor Remote Electrical Tilt (RET) control cable. This AISG compatible control cable is available by the meter.

Features
  • 6-Conductor: 1-twisted pair, 4 individual conductors
  • PU jacket
  • 300V maximum voltage
  • AISG compatible
  • Please order carefully as cable by the meter are not returnable
Application
  • 3G Remote electrical tilt (RET) antenna systems
  • AISG applications

SKU CA-AISG6-METER
QTY available 683
Quantity Price
1 + $7.69

All Prices are in US Dollars and do not include duties

Price $7.69

Key Specifications

Key Specifications