600mm Diameter Radome Cover for Parabolic Dish Antennas

Item # HGR-06
Availability
214
Price Table
Quantity Price
1 - 9 $121.99
10 - 24 $117.11
25 - 99 $112.23
100 + Call Us
Add to Cart

Description

HyperGain Radome Covers are an ideal way to provide additional protection to our parabolic dish antennas. These light weight radome kits feature fiberglass construction and UV stable gray finish. Drain holes are provided on the radome cover to help prevent moisture build-up inside the dish antenna.

Easy to Assemble

These radome kits bolt directly to the dish antennas with the provided stainless steel hardware. Drilling mounting holes in the antenna is not required. The radome cover can be attached to existing antennas already mounted in the field or pre-assemble to the antenna before mounting.

The HGR-06 600mm radome is for use with the following HyperLink dish antennas:
  • HG2421D
  • HG5328D
  • HG5428D
  • HG5829D
  • HG2422DPD
  • HG4958DP-30D
  • HG5158DP-29D
For additional information as well as assembly instructions, please click on the Downloads tab.


Features
  • Drain holes in the radome help prevent moisture build-up
  • Easy to install - attaches directly to dish
  • Light weight fiberglass construction & UV stable finish
  • Radome Diameter 600mm
  • Includes stainless steel hardware
Application
  • Blowing Sand and debris
  • Ice
  • Snow
  • Rain
  • Wind


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov