800/1800/1900 MHz Tri-Band 3 dBi Mag Mount Omni - SMA-Male Connector

Item # RE1903U-SM
Availability
266
Price Table
Quantity Price
1 - 24 $44.59
25 - 49 $40.13
50 - 99 $35.67
100 + Call Us
Add to Cart

Description

This compact magnetic mount 3 dBi omni antenna provides broad coverage and is designed to operate in 900MHz, 1800MHz and 1900MHz bands. This Tri-Band design eliminates the need to purchase different antennas for each frequency. In the 800MHz - 900MHz band it is ideally suited for GSM, ISM, WLAN, RFID applications In the 1800MHz and 1900MHz bands it can be used with Personal Communication Services (PCS) cellular radio wireless applications. This antenna is also compatible with UMTS 1900 MHz and UMTS 2100 MHz applications. In all bands it supports LPWAN/IoT/M2M apllications

The compact size of this antenna is ideal where omni-directional coverage and low visibility are desired. Mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles, as well a numerous other commercial and industrial applications where mobility is required. The magnetic base is suitable for fixing to vehicles or other metal surfaces as well as sitting on a tabletop or shelf.

Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.

For additional information and complete specification, click on the data sheet link in the Downloads tab.


Features
  • Can be used with 900/1800/1900/2100 MHz systems
  • Compact size, ideal for indoor or outdoor use
  • Magnetic mounting system with attached 4 foot cable
Application
  • PCS cellular radio applications
  • GSM, ISM, WLAN, RFID applications
  • Mobile applications
  • GPRS/EDGE or CSD, (WAN) connections on GSM 850 and 1800/1900 networks (Sony Ericsson® EDGE / Cingular Wireless® EDGE PC-Card)
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M apllications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov