800/900 MHz 10 dBi Dual Slant Polarization Omni antenna N-female

Item # HG9010DPU
Availability
7
Price Table
Quantity Price
1 - 4 $850.00
5 - 9 $816.00
10 - 24 $782.00
25 + Call Us
Add to Cart

Description

Dual-port omnidirectional antenna for 900 MHz point to multipoint applications. This antenna provides high performance for a variety of wireless applications in the 900 MHz band incuding WLAN, WPLAN, IoT, M2M and cellular.

Features
  • 1 degree electrical down tilt
  • Dual slant polarization (±45°)
  • Heavy duty steel mounting bracket
  • High gain (10 dBi) 900 MHz dual port omni
  • Integral N-female connectors
Application
  • Oudoor installations
  • Point-to-multipoint
  • WLAN, LPLAN, SCADA, IoT, M2M, cellular, MIMO